Shopping List
Loading...
Loading... 12817-702
Stand-Off Mount Power Strip; 110-125 Volt; Single-Phase; 15 Amp; 1.4 kW; NEMA L5-15P; 1 x 20A Breaker; (8) 5-20R Outlets; 1U; Black
MSRP $171.16
Volts | 110-125V |
Plug | NEMA L5-15P |
Phase | |
Outlets | |
Breakers | |
Input Current |