Metered eConnect PDU

Metered eConnect PDU

Metered eConnect PDU



Metered eConnect PDU
90 Options
Customize Your Product
Phase
Cabinet Compatibility
Explore Sizes & Options
Product No. | Add to List | |||||||||
---|---|---|---|---|---|---|---|---|---|---|
E1-2089-E View Details | IEC60309 100A 3P+E | (30) C13 Locking + (12) C19 Locking Outlets | 208V | Three-Phase | 100A | 28.8kW | 42U & Higher | Glacier White | N/A | |
E1-2089-CE View Details | IEC60309 100A 3P+E | (30) C13 Locking + (12) C19 Locking Outlets | 208V | Three-Phase | 100A | 28.8kW | 42U & Higher | 1 Black + 1 Glacier White | N/A | |
E1-2089-C View Details | IEC60309 100A 3P+E | (30) C13 Locking + (12) C19 Locking Outlets | 208V | Three-Phase | 100A | 28.8kW | 42U & Higher | Black | $2,592.50 | |
E1-2192-C View Details | IEC60309 100A 3P+N+E | (12) C13 Locking + (24) C19 Locking Outlets | 220-240/380-415V | Three-Phase | 100A | 57.5kW | 45U & Higher | Black | $3,252.10 | |
E1-2192-CE View Details | IEC60309 100A 3P+N+E | (12) C13 Locking + (24) C19 Locking Outlets | 220-240/380-415V | Three-Phase | 100A | 57.5kW | 45U & Higher | 1 Black + 1 Glacier White | $6,373.30 | |
E1-2192-E View Details | IEC60309 100A 3P+N+E | (12) C13 Locking + (24) C19 Locking Outlets | 220-240/380-415V | Three-Phase | 100A | 57.5kW | 45U & Higher | Glacier White | $3,252.10 | |
E1-2011-C View Details | AC Terminal Block 3P4W | (30) C13 Locking + (12) C19 Locking Outlets | 208V | Three-Phase | 100A | 28.8kW | 42U & Higher | Black | N/A | |
E1-2011-E View Details | AC Terminal Block 3P4W | (30) C13 Locking + (12) C19 Locking Outlets | 208V | Three-Phase | 100A | 28.8kW | 42U & Higher | Glacier White | N/A | |
E1-2010-E View Details | IEC60309 60A 3P+N+E | (30) C13 Locking + (12) C19 Locking Outlets | 220-240/380-415V | Three-Phase | 60A | 34.5kW | 42U & Higher | Glacier White | N/A | |
E1-2010-C View Details | IEC60309 60A 3P+N+E | (30) C13 Locking + (12) C19 Locking Outlets | 220-240/380-415V | Three-Phase | 60A | 34.5kW | 42U & Higher | Black | N/A | |
E1-2002-E View Details | NEMA L5-30P | (24) 5-20 Standard Outlets | 120V | Single-Phase | 30A | 2.9kW | 42U & Higher | Glacier White | $985.29 | |
E1-2011-CE View Details | AC Terminal Block 3P4W | (30) C13 Locking + (12) C19 Locking Outlets | 208V | Three-Phase | 100A | 28.8kW | 42U & Higher | 1 Black + 1 Glacier White | N/A | |
E1-2010-CE View Details | IEC60309 60A 3P+N+E | (30) C13 Locking + (12) C19 Locking Outlets | 220-240/380-415V | Three-Phase | 60A | 34.5kW | 42U & Higher | 1 Black + 1 Glacier White | N/A | |
E1-2002-CE View Details | NEMA L5-30P | (24) 5-20 Standard Outlets | 120V | Single-Phase | 30A | 2.9kW | 42U & Higher | 1 Black + 1 Glacier White | $1,931.15 | |
E1-2004-C View Details | NEMA L6-30P | (24) C13 Locking Outlets | 208V | Single-Phase | 30A | 5kW | 42U & Higher | Black | $801.13 | |
E1-2004-CE View Details | NEMA L6-30P | (24) C13 Locking Outlets | 208V | Single-Phase | 30A | 5kW | 42U & Higher | 1 Black + 1 Glacier White | $1,570.21 | |
E1-2004-E View Details | NEMA L6-30P | (24) C13 Locking Outlets | 208V | Single-Phase | 30A | 5kW | 42U & Higher | Glacier White | $801.13 | |
E1-2001-E View Details | C20 Inlet to NEMA L5-20P | (24) 5-20 Standard Outlets | 120V | Single-Phase | 20A | 1.9kW | 42U & Higher | Glacier White | $818.24 | |
E1-2002-C View Details | NEMA L5-30P | (24) 5-20 Standard Outlets | 120V | Single-Phase | 30A | 2.9kW | 42U & Higher | Black | $985.29 | |
E1-2001-CE View Details | C20 Inlet to NEMA L5-20P | (24) 5-20 Standard Outlets | 120V | Single-Phase | 20A | 1.9kW | 42U & Higher | 1 Black + 1 Glacier White | $1,603.76 |
Product Description
Metered eConnect® PDUs feature a local display for easy reading of input current to help with initial installation and properly balanced operations.
Key Features and Benefits
- Resistance to High Temperature – Marketleading temperature ratings of up to 149°F (65°C) ensures reliability when mounted toward hot aisles.
- Simplified Load Balancing – Phase-balance outlets on three-phase models ensure equal loading across all phases; allows use of shorter equipment power cords for better cable and airflow management.
- No Accidental Disconnections – Patented, low-profile locking outlets prevent accidental disconnections without requiring special cords.
- Easy Identification of Failover Unit – Redundancy Pack includes 2 PDUs (one in Black and one in Glacier White) for easy identification of the primary and secondary unit.
- Latest UL Compliance – Meets UL and IEC 62368 for compliance with new listing requirements for North America and the European Union.
- Cabinet Preinstallation – Complete ecosystem ships ready for IT equipment integration, and saves deployment time and reduces packaging waste.
- High Power Configurations – Configurations supporting up to 100A Input provide an optimized solution for GPU & AI based applications. 30A branch circuit breakers provide flexibility when plugging high power IT equipment.