Shopping List
Loading...
Loading... E1-2004-E
Metered eConnect PDU; White; Vertical; For 42U & Higher Cabinets; L6-30 Input; (24) C13 Outlets; 5kW; 149°F (65°C); Locking Outlets; 100% Rated Hydraulic Magnetic Breakers; Local Meter; Tool-less Mounting
MSRP $801.13
Plug | NEMA L6-30P |
Outlets | (24) C13 Locking Outlets |
Volts | 208V |
Phase | Single-Phase |
Input Current | 30A |
kW Capacity | 5kW |
Cabinet Compatibility | 42U & Higher |
Color | Glacier White |