Shopping List
Loading...
Loading... E1-2004-CE
Metered eConnect PDU Redundancy Pack; 1 Black/1 Glacier White; Vertical; For 42U & Higher Cabinets; L6-30 Input; (24) C13 Outlets; 5kW; 149°F (65°C); Locking Outlets; 100% Rated Hydraulic Magnetic Breakers; Local Meter; Tool-less Mounting
MSRP $1,570.21
Plug | NEMA L6-30P |
Outlets | (24) C13 Locking Outlets |
Volts | 208V |
Phase | Single-Phase |
Input Current | 30A |
kW Capacity | 5kW |
Cabinet Compatibility | 42U & Higher |
Color | 1 Black + 1 Glacier White |