Shopping List
Loading...
Loading...

UPS Step Down Isolation Transformer

4 Options
Customize Your Product
Input Plug
Explore Sizes & Options
Filter
Product No. Add to List Add
XMERPDU3
View Details
Terminal Block
$3,085.50
XMERPDU1
View Details
C14
$982.60
XMERPDU4
View Details
Terminal Block
$3,682.20
XMERPDU2
View Details
L6-30P
$2,560.20
Product Description

Rack-mount step down Transformer converts 240 VAC or 208 VAC input to 240 VAC, 208 VAC and 120 VAC output to power a mix of equipment.

Key Features and Benefits
  • Hardwire or Plug/Receptacle - Multiple configurations to meet site requirements
  • NEMA Plugs and IEC Inlet - Multiple input configurations available
  • 208V or 240V input selector Switch
  • Galvanic Isolation - Eliminates common mode noise
  • Mounting options - Rack, tower and floor mounting options