Cart

Loading...
Loading...

Cart

Loading...
Loading...

A1024-PP

Ceiling Enclosure for Patch Panels; 2' x 4' Ceiling Enclosure; provides a total of 5U with (3) brackets sized 2U - 1U - 2U; brackets mount on the door

MSRP $2,991.98
Type2' x 4' Ceiling; 2U - 1U - 2U Brackets
Width24" (610 mm)
Depth10" (254 mm)
Country Of OriginUS
BABA CompliantYes
Ship Width12" (30 cm)
Ship Length/Depth127" (3226 mm)
Ship Height27" (69 cm)
Shipping Weight43 LB (19.5 kg)
Product Description

Secure a consolidation point using 19" patch panels or other panel-mount termination hardware. Order #12-24 equipment mounting screws separately.

Key Features and Benefits
  • A1222-PP provides a total of 5U with (3) brackets sized 2U - 1U - 2U; brackets mounts on the door
  • 13812-002 provides larger cable openings for Cat 6a; one 3-1/4" x 14-3/4" (82.6 mm x 374.7 mm) and one 6-1/4" x 6-7/8" (158.8 mm x 174.6 mm)
  • A1024-PP provides a total of 5U with (3) brackets sized 2U - 1U - 2U; brackets mount on the door
  • A1224-PP provides a total of 10U with (3) brackets sized 4U - 2U - 4U; brackets may be mounted on the door or the back of the enclosure