Ceiling Enclosure for Patch Panels

Ceiling Enclosure for Patch Panels

Ceiling Enclosure for Patch Panels



Ceiling Enclosure for Patch Panels
4 Options

Ceiling Enclosure for Patch Panels

Ceiling Enclosure for Patch Panels

Ceiling Enclosure for Patch Panels



Customize Your Product
Type
Explore Sizes & Options
Product No. | Add to List Add | ||
---|---|---|---|
A1224-PP View Details | 2' x 4' Ceiling; 4U - 2U - 2U Brackets | $2,857.79 | |
A1222-PP View Details | 2' x 2' Ceiling; Standard Cable Ports | $2,175.63 | |
13812-002 View Details | 2' x 2' Ceiling; Large Cable Ports | $2,092.38 | |
A1024-PP View Details | 2' x 4' Ceiling; 2U - 1U - 2U Brackets | $2,770.35 |
Product Description
Secure a consolidation point using 19" patch panels or other panel-mount termination hardware. Order #12-24 equipment mounting screws separately.
Key Features and Benefits
- A1222-PP provides a total of 5U with (3) brackets sized 2U - 1U - 2U; brackets mounts on the door
- 13812-002 provides larger cable openings for Cat 6a; one 3-1/4" x 14-3/4" (82.6 mm x 374.7 mm) and one 6-1/4" x 6-7/8" (158.8 mm x 174.6 mm)
- A1024-PP provides a total of 5U with (3) brackets sized 2U - 1U - 2U; brackets mount on the door
- A1224-PP provides a total of 10U with (3) brackets sized 4U - 2U - 4U; brackets may be mounted on the door or the back of the enclosure