Cable Management Solutions for Data Centers and Telecom Rooms
Explore cable management solutions from Chatsworth Products—built for high-density environments, quick tool-less deployment, and long-term reliability.
From climate-controlled rooms to dusty factory floors, choose from a wide range of enclosures designed for specific environments and applications.
NEMA Types 4, 4X, 12, IP55, and IP66, and third-party tested by UL®, with a continuous foam gasket seal for reliable protection in harsh conditions.
Configure every detail — size, rating, features, and accessories — to match your exact application, with speed and precision.
Optimize performance with industrial-grade accessories for cooling, airflow, and power monitoring, and more.
RMR® Wall-Mount Enclosures
Rugged Protection, Minimal Footprint
CPI’s RMR® Wall-Mount Enclosures deliver reliable, space-saving protection for indoor and outdoor environments. Choose from swing-out, fixed, or standard models — all with NEMA/UL ratings, foam gasket seals, and flexible options for mounting, finishes, and accessories.
Evolution® Cable Manager
Reliable Performance for High-Density Copper.
Built for durability and simplicity, Evolution includes a wide variety of tool-less accessories, built-in routing guides, and front/back access to simplify setup and keep high-capacity installations clean, organized, and efficient.

Velocity® Cable Manager
Everyday Efficiency. Simple Setup.
Quick, tool-less assembly makes Velocity easy to install—plus, its compact design simplifies shipping and stands up to the daily demands of network infrastructure.

Additional Cable Management Solutions

MCS Master Cabling Section
High-capacity vertical cable manager with 1U-spaced fingers for precise patch cord control and clean, front-to-back airflow.

CCS Combination Cabling Section
Offers structured, front-to-back cable management with 1U guides on the front and open routing on the back—ideal for high-density, organized deployments.

GVCS Global Vertical Cabling Section
Simple, structured way to manage patch cords on CPI Universal, Standard, and QuadraRack® frames—featuring pass-through ports and safety details like acorn nuts for clean, protected installs.
QuadraRack® with Bonding, Power, and Cable Management
A complete, cost-effective solution that includes cable management, power distribution, bonding, and runway to supports high-density, rack-mount equipment with excellent airflow.

Standard Rack with Power and Cable Management
Use the Standard Rack with all CPI vertical and horizontal cable management to support interconnect and network equipment in telecommunication rooms, IT equipment rooms and MDFs.


Telecommunications Rooms

Extend the Network