Cart
Loading...
Loading...

Air Containment Solutions for Data Centers

Chatsworth Products (CPI) offers adaptable aisle containment solutions—helping you get the most from every rack and every watt.

Smarter airflow. Proven performance.

Airflow management is one of the most effective ways to improve efficiency, reduce cooling costs, and meet sustainability goals.

With over 30 years of experience in airflow strategies, Chatsworth Products has been a trusted partner for thousands of organizations looking to solve airflow challenges at the cabinet, aisle, and room levels. CPI’s approach helps lower cooling costs and extend the life of your infrastructure.

Diagram of a data center airflow management system showing cold aisle containment. Blue arrows indicate cold air entering from the floor, while red arrows represent hot air rising and exiting through a ceiling plenum above the hot aisles.

Elevate™ Adjustable Containment Solution

Tool-Less, Telescoping Design for Seamless Adjustment

Telescoping panels offer exceptional adjustability for hot aisle containment and row-level Vertical Exhaust Duct (VED) applications, enabling fast deployment with no on-site fabrication. Pre-assembled frames and sliding panels simplify access and accelerate installation.


See how easy it is to install the Elevate™ Adjustable Containment Solution
Configuration Options for the Elevate™ Solution:

Elevate™ Adjustable Containment Solution for Hot Aisle Containment connects two rows of cabinets to form a sealed hot aisle, channeling exhaust to the drop ceiling for efficient closed-loop cooling. Its telescoping panel adjusts easily to connect ZetaFrame® cabinets to the ceiling—no on-site modifications needed.

Elevate Row Level Configuration creates a sealed, overhead pathway to channel hot air from a single row of cabinets to the drop ceiling, forming an efficient closed return system. The telescoping two-piece panel connects the ZetaFrame® cabinet to the ceiling without on-site modifications.

Build To Spec (BTS) Kit

Build Around Your Existing Infrastructure

A highly adaptable, field-fabricated hot or cold aisle containment solution that installs over cabinets of varying sizes and works around architectural obstacles—ideal for retrofit deployments. Easily add, remove, or omit cabinets as needed.

Vertical Exhaust Duct (VED) For ZetaFrame® Cabinet

Cabinet-Level Containment for Peak Performance

Captures and directs hot exhaust air into the overhead plenum—keeping it fully contained and isolated from the room’s cool supply air. With easy height adjustment, it’s ideal for hybrid cooling strategies and retrofit projects that need better airflow control without the need for full containment infrastructure.

Cold Aisle Containment (CAC)

Ideal for retrofit sites with low ceilings, it integrates with perimeter cooling and simplifies containment in small to mid-sized data centers.

Comparing Aisle Containment Solutions

Choose the right solution based on application type, airflow strategy, and installation needs.

Add Air Containment and Liquid Cooling to Your Cabinet

Unlock the Full Potential of Liquid Cooling

Chatsworth Products' can be preconfigured with precision airflow management and two-phase, direct-to-chip, waterless liquid cooling from ZutaCore®.

With this hybrid cooling approach, direct-to-chip liquid cooling targets the hottest components, while optimized airflow manages residual heat for high efficiency, scalable solution.

Get a FREE Computational Fluid Dynamics (CFD) analysis from CPI

Our experts can help you visualize airflow patterns, identify problem areas, and uncover opportunities to reduce energy costs and improve cooling performance—before making any changes to your infrastructure.

3D model of a data center with temperature overlay and server racks.

Optimize airflow. Improve Cooling Performance.

We're here to do more than just provide solutions—we're your partner in creating the right fit for your unique needs. Let us guide you through the process and answer your questions. Connect with us today!