Hardware
Browse Hardware (9 Products)
Washers: Type A Plain
Hex Cap Bolts
Product Overview
Also called Washer Faced Hex Cap Screws.
Sizes & Options
Nominal Size, Length, Color
Hex Nuts
Product Overview
Hardware used in cable runway and tray installations.
- Zinc plate or gold chem finish
- Sold individually or in packs of 100
Sizes & Options
Nominal Size, Color
Split Lock Washers
Product Overview
Split Lock Washers sold individually or in packs of 100.
Sizes & Options
Nominal Size, Color
Threaded Rod Coupling Kit
Threaded Rod I-Beam Clamps Cable Runway
Product Overview
Fastens a 3/8" or 5/8" threaded rod to an I-beam. Material is cold-rolled steel. Finish is gold over zinc plating.
Sizes & Options
Type
Threaded Drop Rods
Threaded Rod Cover
Product Overview
Protects cable from damage during installation. Made of plastic PVC tubing. Gray I.D. = 0.630" (16 mm)
Slip-On Lock Nut
Product Overview
Used to add a nut to threaded rod without having to thread from the end. Zinc plated.
Sizes & Options
Recommended Load, Size