Bolts
Hex Cap Bolts
Add To Cart
Hex Cap Bolts
Qty:
Remove
Cart Subtotal:
Contact us for pricing.
Add to cart
Checkout
Hex Cap Bolts
Helpful Downloads & Links
Product Information
Data Sheet
Design Tools
Overview
Also called Washer Faced Hex Cap Screws.
Key Features and Benefits
Commercial grade
Zinc plate or gold chem (yellow zinc plate) finish
Sold individually (each) or in packs (quantities vary)
Explore Product Options
Refine By
Confirm Selections
Reset
Nominal Size
3/8-16
Length
0.75" (19.05 mm)
0.88" (22.352 mm)
1.25" (31.75 mm)
1.5" (38.1 mm)
1.75" (44.45 mm)
2" (50.8 mm)
2.25" (57.15 mm)
3.25" (82.55 mm)
Finish/ Color
Gold Chem
Zinc
Refine By
Confirm Selections
Reset
Nominal Size
3/8-16
Length
0.75" (19.05 mm)
0.88" (22.352 mm)
1.25" (31.75 mm)
1.5" (38.1 mm)
1.75" (44.45 mm)
2" (50.8 mm)
2.25" (57.15 mm)
3.25" (82.55 mm)
Finish/ Color
Gold Chem
Zinc
Explore Sizes & Options
(
11
Product Options)
Select Product Options
Selected Options
Clear All
Product Number
Nominal Size
Length
Finish/ Color
Price (USD MSRP)
Loading...
Loading...
No Products Matching Your Filters
Load More