Threaded Rod
Threaded Drop Rods
Add To Cart
Threaded Drop Rods
Qty:
Remove
Cart Subtotal:
Contact us for pricing.
Add to cart
Checkout
Threaded Drop Rods
Helpful Downloads & Links
Product Information
Data Sheet
Design Tools
CAD
Visio Stencil
Overview
Used to support Cable Runway from ceilings.
Key Features and Benefits
Standard threads, various lengths
Gold chem film over zinc plating finish
Explore Product Options
Refine By
Confirm Selections
Reset
Type
3/8-11 UNC-2A rod
5/8-11 UNC-2A rod
Length
1' (0.3 m)
12' (3.66 m)
2' (0.61 m)
3' (0.91 m)
4' (2.44 m)
5.5" (139.7 mm)
6' (1.83 m)
6" (152.4 mm)
8' (2.44 m)
8" (203.2 mm)
Refine By
Confirm Selections
Reset
Type
3/8-11 UNC-2A rod
5/8-11 UNC-2A rod
Length
1' (0.3 m)
12' (3.66 m)
2' (0.61 m)
3' (0.91 m)
4' (2.44 m)
5.5" (139.7 mm)
6' (1.83 m)
6" (152.4 mm)
8' (2.44 m)
8" (203.2 mm)
Explore Sizes & Options
(
12
Product Options)
Select Product Options
Selected Options
Clear All
Product Number
Type
Length
Price (USD MSRP)
Loading...
Loading...
No Products Matching Your Filters
Load More