Accessories
To truly make the most of your Chatsworth Products Cabinet System Solution, CPI provides a variety of value-added accessories to complement its functionality and ease of use.
Resources
Shelves (6 Product Options)

Specially designed to support heavy equipment. 2U x 19”W x 26”D (660 mm) sliding shelf, extends 24” (610 mm), adjusts between 20” and 34”
(510 mm and 860 mm) mounting depth. Supports up to 300 lb (136.1 kg).

4 options
Starting at $811.74 USD MSRP

Use fixed shelves to support equipment without rack-mounted brackets such as modems, CPUs, small power supplies and monitors.

24 options
Starting at $176.83 USD MSRP

Lockable Storage Drawer keeps backup media, software, manuals, laptops, test equipment and extra patch cords in close proximity to where they are typically used within a rack or cabinet.

24 options
Starting at $509.84 USD MSRP

This unique telescoping design delivers between 20" and 36" of continuous support for up to 100 pounds of equipment in less than 1 RMU of rack-mount space!

8 options
Starting at $132.04 USD MSRP

These specially designed shelves are suitable for applications where there is a need to access installed equipment for maintenance, upgrading, cleaning, etc.

16 options
Starting at $577.23 USD MSRP
Use the Rack-Mount Cable Shelf in any 19”W Cabinet equipped with an Air Dam Kit to provide a front-to-rear pathway for cables. Cables pass through brush-sealed ports along the front of the shelf. 
1 option
Starting at $230.20 USD MSRP