Clik-Nut® Hardware Kit can be used anywhere along the rack panel surface when mounting, removing or repositioning IT equipment.
Request Free Sample
Additional brackets used to support Raised Floor Enclosures from access floor support pedestals. Kit includes four brackets.
5 mm Hex Ball Driver Tool, 12"L (300 mm), Each
Square-Punched Hardware Kits; Several sizes available; M-6, 10-32, or 12-24; Package of 25