Low Profile Fixed Shelf
Low Profile Fixed Shelf

Low Profile Fixed Shelf
8 Options

Low Profile Fixed Shelf
Low Profile Fixed Shelf

Customize Your Product
Width
Type
Color
Explore Sizes & Options
Product No. | Add to List Add | ||||
---|---|---|---|---|---|
12573-119 | 19" (482.6 mm) | Low Profile Fixed Shelf; Non-Vented, UL Listed | Gray | $148.22 | |
12573-723 | 23" (584.2 mm) | Low Profile Fixed Shelf; Non-Vented, UL Listed | Black | $132.04 | |
12610-719 | 19" (482.6 mm) | Low Profile Fixed Shelf; Vented , UL Listed | Black | $169.92 | |
12610-119 | 19" (482.6 mm) | Low Profile Fixed Shelf; Vented , UL Listed | Gray | $178.42 | |
12610-723 | 23" (584.2 mm) | Low Profile Fixed Shelf; Vented , UL Listed | Black | $157.49 | |
12610-123 | 23" (584.2 mm) | Low Profile Fixed Shelf; Vented , UL Listed | Gray | $165.34 | |
12573-123 | 23" (584.2 mm) | Low Profile Fixed Shelf; Non-Vented, UL Listed | Gray | $138.67 | |
12573-719 | 19" (482.6 mm) | Low Profile Fixed Shelf; Non-Vented, UL Listed | Black | $141.24 |
Product Description
Shelf provides a space-saving and money-saving alternative for storing non-rack mounted equipment without sacrificing CPI Style. This unique telescoping design delivers between 20" and 36" of continuous support for up to 100 pounds of equipment in less than 1 RMU of rack-mount space!
Key Features and Benefits
- Shelf bracket provides front and rear support, attaching with single screw to mounting rails
- Available in 19” & 23” EIA widths, providing 17.5” & 21.5” surface space respectively
- Made of 16-gauge cold rolled steel, finished with semi gloss polyester-hybrid powder coat paint
- Available in solid and vented
- 19”W versions are UL Listed 60950 (File E227626)