Light attaches to the bottom, top or side of the CUBE-iT® Cabinet and provides 5W of LED light.
Corner cushions cover the exposed leading edges of racks for added protection.
Convenient cabinet labeling provided with a dedicated holder to provide cabinet ID and IP address. Package of 12, Black
Fits any 19" or 23" EIA rack or cabinet. The 5 Watt LED Light Kit can be mounted in various orientations to direct additional illumination where it is most needed.