Shopping List
Loading...
Loading...

Oberon In-Plane Recessed Mounts 1039

8 Options
Customize Your Product
Access Point Vendor
Explore Sizes & Options
Filter
Product No. Add to List Add
1039-CW9166
View Details
Cisco
CW9166i, CW9164i
$120.00
1039-CCOAP3800
View Details
Cisco
Cisco 2802i, Cisco 3802i
$120.00
1039-COAP9130
View Details
Cisco
Cisco C9130AXI
$120.00
1039-COAP4800
View Details
Cisco
Cisco 4802i
$80.00
1039-COAP9120
View Details
Cisco
Cisco C9120AXI
$120.00
1039-ARAP515
View Details
Aruba
Aruba AP-515
$120.00
1039-ARAP535
View Details
Aruba
Aruba AP-535
$120.00
1039-COAP9136
View Details
Cisco
C9136i
$120.00
Product Description

Suspended ceiling mounting kit for most vendors' Wi-Fi APs. A cutout is made in the ceiling tile, the tile bridge is placed above the ceiling tile, and the AP is attached to the white trim. The AP and trim assembly is then drawn into the tile bridge with a wing nut, with only the front face of the AP exposed for optimal wireless coverage.

Key Features and Benefits
  • Economical and easy to install
  • Conveniently and quickly install APs and antennas from most vendors into 24 in. wide suspended ceiling tiles
  • AP mounts flush to the ceiling, providing an aesthetic, professionally installed appearance
  • 16 ga. galvanized steel tile bridge and support wire prevent ceiling tile sag or cracking
Technical Specifications
  • Design: Recessed installation kit for installing Wi-Fi APs in 24 in. wide suspended ceiling tiles. Comprised of steel ceiling tile bridge, support wire, AP bracket, and trim for AP from leading vendors
  • Performance: Designed to meet NEC300-22 and 300-23 for plenum installations
  • Wi-Fi AP trim attaches with wing nuts
  • Construction: 16 ga. galvanized steel tile bridge, all metal bracket and trim
  • Use included support wire to attach to building structure
  • Size: 23.375 x 3 x 3 in. (594 x 76 x 76mm)
  • Suitable for both North American and European (metric) sized ceilings
Product Includes:
  • (1) Galvanized steel ceiling tile bridge
  • (1) AP specific bracket and trim
  • (2) Grid Wires
  • Required Hardware
  • Installation instructions