
Oberon In-Plane Recessed Mounts 1039
Shopping List
Loading...
Loading... 1039-ARAP535

Oberon In-Plane Recessed Mounts 1039
Steel Recessed Suspended Ceiling Access Point Installation Kit, Panel Bridge with Aruba AP-535 Trim
MSRP $120.00
Access Point Vendor | Aruba |
Access Point Model | Aruba AP-535 |
Product Description
Suspended ceiling mounting kit for most vendors' Wi-Fi APs. A cutout is made in the ceiling tile, the tile bridge is placed above the ceiling tile, and the AP is attached to the white trim. The AP and trim assembly is then drawn into the tile bridge with a wing nut, with only the front face of the AP exposed for optimal wireless coverage.
Key Features and Benefits
- Economical and easy to install
- Conveniently and quickly install APs and antennas from most vendors into 24 in. wide suspended ceiling tiles
- AP mounts flush to the ceiling, providing an aesthetic, professionally installed appearance
- 16 ga. galvanized steel tile bridge and support wire prevent ceiling tile sag or cracking
Technical Specifications
- Design: Recessed installation kit for installing Wi-Fi APs in 24 in. wide suspended ceiling tiles. Comprised of steel ceiling tile bridge, support wire, AP bracket, and trim for AP from leading vendors
- Performance: Designed to meet NEC300-22 and 300-23 for plenum installations
- Wi-Fi AP trim attaches with wing nuts
- Construction: 16 ga. galvanized steel tile bridge, all metal bracket and trim
- Use included support wire to attach to building structure
- Size: 23.375 x 3 x 3 in. (594 x 76 x 76mm)
- Suitable for both North American and European (metric) sized ceilings
Product Includes:
- (1) Galvanized steel ceiling tile bridge
- (1) AP specific bracket and trim
- (2) Grid Wires
- Required Hardware
- Installation instructions
Access Point Vendor
- Aruba
Access Point Model
- Aruba AP-535