Shopping List
Loading...
Loading...

Oberon Hi-Point Open-Ceiling and Surface Mounts 1312

6 Options
Customize Your Product
Application
Explore Sizes & Options
Filter
Product No. Add to List Add
1312-00-QCH
View Details
Open Ceiling Hanging Wire
Open Ceiling
0.9" (23 mm)
11.5" (292 mm)
11.6" (295 mm)
Clear
$142.00
1312-00
View Details
Open Ceiling Hanging Wire
Open Ceiling
0.9" (23 mm)
11.5" (292 mm)
11.6" (295 mm)
Clear
$80.00
1312-RAB
View Details
Wall Surface Mount
Right Angle Mount
0.9" (23 mm)
11.5" (292 mm)
11.6" (295 mm)
Clear
$105.00
1312-AM2
View Details
Not Applicable
Not Applicable
0.9" (23 mm)
23.2" (589 mm)
12.4" (315 mm)
Clear
$103.00
1312-AM3
View Details
Not Applicable
Not Applicable
0.9" (23 mm)
11.5" (292 mm)
27.4" (696 mm)
Clear
$180.00
1312-AM1
View Details
Not Applicable
Not Applicable
0.9" (23 mm)
11.5" (292 mm)
18.6" (472 mm)
Clear
$99.00
Product Description

Oberon® Oberon Hi-Point Open-Ceiling and Surface Mounts 1312 series mounting frames are designed to simplify and optimize the installation of APs, connected antennas, and associated accessories. These modular frames are designed for easy configuration, quick installation, consistent implementations and maintenance free operation, in warehouses, manufacturing facilities and other areas with large open ceilings. Designed for APs and antennas from all leading vendors.

Key Features and Benefits
  • Conveniently install APs, antennas, and associated cabling in warehouses, industrial facilities, sports venues or any facility with open ceiling
  • Enables AP and antennas from leading vendors to be mounted in any preferred orientation
  • Save installation labor time and cost
Technical Specifications

Design: Modular frame for fast and consistent mounting of Wi-Fi Access Points (APs) and antennas in open ceilings. Facilitates installation of AP and antenna in any preferred orientation

  • Rugged, corrosion resistant aluminum construction with mounting features for all leading vendor’s Wi-Fi APs and antennas
  • Available in five antenna application configurations (see Configuration Guide below)
  • Accessories permit mounting and protecting Hi-Point in just about any type of construction environment
  • Construction: 0.90 in. thick brushed 5052 aluminum
  • Size: 13 x 12 x 1.0 in. (330 x 305 x 25 mm)
Product Includes:

Hi-Point modular mounting frame

(5) UV Resistant cable ties

(4) #8 AP mounting screws

(1) 1 in. tall alphanumeric label set

(1) Specified Antenna Application Bracket

(1) Specified M-Frame mounting kit options

(1) Installation instructions