
Shopping List
1312-00

Hi-Point Universal Wi-Fi Access Point Mount with no external antenna mount
Application | Open Ceiling Hanging Wire |
Mount Style | Open Ceiling |
Height | 0.9" (23 mm) |
Width | 11.5" (292 mm) |
Depth | 11.6" (295 mm) |
Color | Clear |
Product Description
Oberon® Oberon Hi-Point Open-Ceiling and Surface Mounts 1312 series mounting frames are designed to simplify and optimize the installation of APs, connected antennas, and associated accessories. These modular frames are designed for easy configuration, quick installation, consistent implementations and maintenance free operation, in warehouses, manufacturing facilities and other areas with large open ceilings. Designed for APs and antennas from all leading vendors.
Key Features and Benefits
- Conveniently install APs, antennas, and associated cabling in warehouses, industrial facilities, sports venues or any facility with open ceiling
- Enables AP and antennas from leading vendors to be mounted in any preferred orientation
- Save installation labor time and cost
Technical Specifications
Design: Modular frame for fast and consistent mounting of Wi-Fi Access Points (APs) and antennas in open ceilings. Facilitates installation of AP and antenna in any preferred orientation
- Rugged, corrosion resistant aluminum construction with mounting features for all leading vendor’s Wi-Fi APs and antennas
- Available in five antenna application configurations (see Configuration Guide below)
- Accessories permit mounting and protecting Hi-Point in just about any type of construction environment
- Construction: 0.90 in. thick brushed 5052 aluminum
- Size: 13 x 12 x 1.0 in. (330 x 305 x 25 mm)
Product Includes:
Hi-Point modular mounting frame
(5) UV Resistant cable ties
(4) #8 AP mounting screws
(1) 1 in. tall alphanumeric label set
(1) Specified Antenna Application Bracket
(1) Specified M-Frame mounting kit options
(1) Installation instructions
Access Point Vendor
- Arista
- Aruba
- Cisco
- Extreme
- Fortinet
- Juniper
- Meraki
- Ruckus
- Ubiquiti
Access Point Model
- Arista C-200
- Aruba AP-505
- Aruba AP-515
- Aruba AP-535
- Aruba AP-615
- Aruba AP-635
- Aruba AP-735
- Cisco C9105AXI
- Cisco C9115AXI
- Cisco C9120AXI
- Cisco C9130AXI
- Cisco C9136I
- Cisco CW9162I
- Cisco CW9164I
- Cisco CW9166I
- Cisco CW9166D1
- Cisco CW9172I
- Cisco CW9176I
- Cisco CW9176D1
- Cisco CW9178I
- Extreme AP305C
- Extreme AP310i
- Extreme AP410i
- Extreme AP410C
- Extreme AP3000
- Extreme AP4000
- Fortinet FAP-221E
- Fortinet FAP-231G
- Fortinet FAP-241K
- Fortinet FAP-431F
- Fortinet FAP-431G
- Fortinet FAP-441K
- Fortinet FAP-831F
- Juniper BT11
- Juniper AP21
- Juniper AP24
- Juniper AP33
- Juniper AP34
- Juniper AP43
- Juniper AP45
- Juniper AP45E
- Juniper AP47
- Juniper AP47D
- Meraki MR28
- Meraki MR36
- Ruckus R350
- Ubiquiti UAP-U6-PRO
- Ubiquiti UAP-U6-LITE
- Ubiquiti UAP-U6-PLUS
- Ubiquiti UAP-U6-ENTERPRISE
- Ubiquiti UAP-U7-PRO
- Ubiquiti UAP-U7-PRO-MAX
- Ubiquiti UAP-E7