Shopping List
Loading...
Loading...

Oberon Hi-Point Open-Ceiling and Surface Mounts 1008

2 Options
Customize Your Product
Color
Explore Sizes & Options
Filter
Product No. Add to List Add
1008-00-WH
View Details
Various
Wall Surface Mount
White
$80.00
1008-00-BK
View Details
Various
Wall Surface Mount
Black
$80.00
Product Description

Oberon® Hi-Point™ Open Ceiling and Surface Mount 1008 is an L-shaped mounting bracket that attaches to overhead beams orienting the AP parallel to the floor. Ideal for lower open ceilings in restaurant and retail environments.

•1008, Exterior Size: 2.5” x 7” x 8.4” (64 mm x 178 mm x 214 mm)

•Material: Steel

•Finish: White or Black

Key Features and Benefits
  • Conveniently install and conceal AP in open ceiling environment
  • Enables APs to be mounted in preferred horizontal orientation
  • T-bar bracket accommodates APs from most vendors; includes features for mounting Cisco AIR-AP-BRACKET-2 directly to the right-angle bracket
  • Beam mount clamps allow it to be mounted directly to a beam or truss
  • AP cover can help to conceal AP in open ceiling environments. 
Technical Specifications
  • Design: Right-angle mounting bracket for securing APs on walls, and on ceiling joists and beams in open ceilings. Designed to mount the AP in the preferred horizontal orientation. Accommodates leading vendors’ APs
  • Includes adjustable T-bar bracket for attaching most vendors’ APs, black beam clamps, wall mounting hardware
  • Available in White and Black
  • Construction: 10 ga. powder-coated steel
  • Size: 8.5 x 7 x 3 in. (215 x 178 x 76 mm)