Shopping List
Loading...
Loading...

Oberon Antenna Covers

2 Options
Customize Your Product
Color
Explore Sizes & Options
Filter
Product No. Add to List Add
33-ANT-CVR-WH
View Details
Various
Various
10.6" (269 mm)
11.9" (302 mm)
7.6" (193 mm)
Acrylic-PVC
White
$105.00
33-ANT-CVR-C
View Details
Various
Various
10.6" (269 mm)
11.9" (302 mm)
7.6" (193 mm)
Polycarbonate
Black
$105.00
Product Description

Customize the appearance of the popular access points and antennas with Oberon's 33-ANT-CVR-WH and 33-ANT-CVR-C. The cover is made from a plastic transparent to wireless signals, and can be attached directly to the wall. The white cover has a UV cap to prevent degradation for outdoor installations. The cover is paintable so you can customize the color to partially conceal the AP or compliment interior color schemes. Outdoor rated paint must be used for outdoor installations. Coloring the cover does not void the manufacturer’s warranty. Includes screw caps and trim.

Key Features and Benefits
  • The cover is virtually transparent to wireless signals
  • Covers are paintable using an enamel spray paint such as Krylon (do not use oil based paint or metallic paint). The surface does not need to be treated
  • Design: Attachable, paintable, white or clear plastic cover. Conceal AP or antenna
  • Includes screw caps and rubber trim
  • Construction: Clear Polycarbonate or White UL94-V0 ABS Plastic with UV Cap. Transparent to wireless signal
  • Size: 11.9 x 10.6 x 7.6 in. (302 x 269 x 193 mm)
  • Made in the USA
  • (1) 11.9 x 10.6 x 7.6 in. cover
  • Rubber trim
  • (4) Plastic screw head caps
  • Installation instructions