
Oberon Antenna Covers
Shopping List
Loading...
Loading... 33-ANT-CVR-WH

Oberon Antenna Covers
White, paintable, ABS plastic Vanity Cover for Wi-Fi antennas and APs
MSRP $105.00
Access Point Vendor | Various |
Access Point Model | Various |
Height | 10.6" (269 mm) |
Width | 11.9" (302 mm) |
Depth | 7.6" (193 mm) |
Material | Acrylic-PVC |
Color | White |
Product Description
Customize the appearance of the popular access points and antennas with Oberon's 33-ANT-CVR-WH and 33-ANT-CVR-C. The cover is made from a plastic transparent to wireless signals, and can be attached directly to the wall. The white cover has a UV cap to prevent degradation for outdoor installations. The cover is paintable so you can customize the color to partially conceal the AP or compliment interior color schemes. Outdoor rated paint must be used for outdoor installations. Coloring the cover does not void the manufacturer’s warranty. Includes screw caps and trim.
Key Features and Benefits
- The cover is virtually transparent to wireless signals
- Covers are paintable using an enamel spray paint such as Krylon (do not use oil based paint or metallic paint). The surface does not need to be treated
- Design: Attachable, paintable, white or clear plastic cover. Conceal AP or antenna
- Includes screw caps and rubber trim
- Construction: Clear Polycarbonate or White UL94-V0 ABS Plastic with UV Cap. Transparent to wireless signal
- Size: 11.9 x 10.6 x 7.6 in. (302 x 269 x 193 mm)
- Made in the USA
- (1) 11.9 x 10.6 x 7.6 in. cover
- Rubber trim
- (4) Plastic screw head caps
- Installation instructions
Access Point Vendor
- Arista
- Aruba
- Cisco
- Extreme
- Fortinet
- Juniper
- Meraki
- Ruckus
- Ubiquiti
Access Point Model
- Arista O-235
- Arista O-235E
- Aruba AP-518
- Aruba AP-565
- Aruba AP-567
- Aruba AP-577
- Cisco C9124AXI
- Cisco C9124AXD
- Cisco C9124AXE
- Cisco CW9163E
- Cisco IW9165D
- Extreme AP360i
- Extreme AP360e
- Extreme AP460i
- Extreme AP460e
- Extreme AP460C
- Extreme AP460S6C
- Extreme AP460S12C
- Fortinet FAP-234G
- Fortinet FAP-432F
- Fortinet FAP-432G
- Juniper AP64
- Meraki MR78
- Ruckus T350c
- Ruckus T350d
- Ruckus T350se
- Ruckus T670
- Ubiquiti UAP-U6-LR
- Ubiquiti UAP-U7-OUTDOOR