
Oberon H-Plane Right-Angle Surface Mounts 1006

Oberon H-Plane Right-Angle Surface Mounts 1006

Oberon H-Plane Right-Angle Surface Mounts 1006



Oberon H-Plane Right-Angle Surface Mounts 1006
24 Options

Oberon H-Plane Right-Angle Surface Mounts 1006

Oberon H-Plane Right-Angle Surface Mounts 1006

Oberon H-Plane Right-Angle Surface Mounts 1006



Customize Your Product
Access Point Vendor
Explore Sizes & Options
Product No. | Add to List Add | |||
---|---|---|---|---|
1006-ARAP535 View Details | Aruba | Aruba AP-535 | $85.00 | |
1006-ARAP555 View Details | Aruba | Aruba AP-555 | $99.00 | |
1006-JNAP45 View Details | Juniper | Juniper AP45 | $99.00 | |
1006-ARAP505 View Details | Aruba | Aruba AP-505 | $85.00 | |
1006-ARAP655 View Details | Aruba | Aruba AP-655 | $99.00 | |
1006-ARAP515 View Details | Aruba | Aruba AP-515 | $85.00 | |
1006-ARAP735 View Details | Aruba | Aruba AP-735 | $99.00 | |
1006-ARAP635 View Details | Aruba | Aruba AP-635 | $99.00 | |
1006-CW9162 View Details | Cisco | CW9162i | $99.00 | |
1006-MIST43 View Details | Juniper | Juniper AP43 | $99.00 | |
1006-CW9166 View Details | Cisco | CW9164i, CW9166i | $99.00 | |
1006-ANTMNT View Details | Various | Antenna with 1" Center Post | $99.00 | |
1006-CCOAP View Details | Cisco | Cisco 3502i, Cisco 3602i, Cisco 3702i | $90.00 | |
1006-COAP9115 View Details | Cisco | 9115i | $50.00 | |
1006-COAP9136 View Details | Cisco | 9136i | $99.00 | |
1006-UBI View Details | Ubiquiti | Ubiquiti UAP-U6-PRO, Ubiquiti UAP-U6-LR, Ubiquiti UAP-U6-ENTERPRISE, Ubiquiti UAP-U7-PRO | $55.00 | |
1006-CW9178 View Details | Cisco | Cisco CW9178I | $99.00 | |
1006-CW9176 View Details | Cisco | Cisco CW9176I | $99.00 | |
1006-CCOAP3800 View Details | Cisco | 3800i | $90.00 | |
1006-ARAP755 View Details | Aruba | Aruba AP-755 | $99.00 |
Product Description
Many Wi-Fi and Small Cell AP manufacturers recommend that their APs be mounted in a horizontal orientation for optimal wireless coverage. In locations where the APs are to mounted on the wall, Oberon® H-Plane™ Right-Angle Surface Mounts 1006 permit the AP to be mounted in the preferred horizontal orientation. With the 1006 series, the AP is partially recessed into the right-angle bracket, exposing only the antenna face of the AP, providing for the ideal combination of aesthetics and wireless coverage. Available for leading AP makes and models.
Key Features and Benefits
- Conveniently and aesthetically install APs from leading vendors on walls
- Enables APs to be mounted in preferred horizontal orientation
- AP is partially recessed into bracket, providing aesthetic appearance
- Can be mounted directly over telecommunications outlet
- AP installs without lose hardware
Technical Specifications
- Design: Right-angle mounting bracket for securing APs on walls. Designed to mount the AP in the preferred horizontal orientation. Designs available for leading AP makes and models (see Styles table)
- AP is partially recessed into bracket, providing aesthetic appearance
- AP can be secured using manufacturer's locking features
- Construction: 10 Ga. white powder-coated aluminum
- Size: See Styles Table
- Made in the USA
Product Includes:
- (1) Right-Angle Bracket
- (1) AP mounting plate
- (2) hollow tip wall anchors
- (2) white plastic bolt head covers
- (1) Installation instructions