Shopping List
Loading...
Loading...

Elevate Adjustable Containment Solution End of Row Panel

18 Options
Customize Your Product
Height Range
Width
Color
Explore Sizes & Options
Product No.Add to List
14625-704
View Details
20"-34" (508-864 mm)
57.8" (1468.12 mm)
Black
$1,335.57
14625-702
View Details
34"-60" (864-1524 mm)
49.9" (1267.46 mm)
Black
$1,402.64
14625-700
View Details
14"-20" (356-508 mm)
49.9" (1267.46 mm)
Black
$1,220.80
14625-703
View Details
14"-20" (356-508 mm)
57.8" (1468.12 mm)
Black
$1,255.57
14625-707
View Details
20"-34" (508-864 mm)
90" (2286 mm)
Black
$1,384.09
14625-705
View Details
34"-60" (864-1524 mm)
57.8" (1468.12 mm)
Black
$1,429.07
14625-706
View Details
14"-20" (356-508 mm)
90" (2286 mm)
Black
$1,290.32
14625-708
View Details
34"-60" (864-1524 mm)
90" (2286 mm)
Black
$1,482.50
14625-E01
View Details
20"-34" (508-864 mm)
49.9" (1267.46 mm)
Glacier White
$1,287.04
14625-701
View Details
20"-34" (508-864 mm)
49.9" (1267.46 mm)
Black
$1,287.04
14625-E02
View Details
34"-60" (864-1524 mm)
49.9" (1267.46 mm)
Glacier White
$1,402.64
14625-E03
View Details
14"-20" (356-508 mm)
57.8" (1468.12 mm)
Glacier White
$1,255.57
14625-E05
View Details
34"-60" (864-1524 mm)
57.8" (1468.12 mm)
Glacier White
$1,429.07
14625-E00
View Details
14"-20" (356-508 mm)
49.9" (1267.46 mm)
Glacier White
$1,220.80
14625-E07
View Details
20"-34" (508-864 mm)
90" (2286 mm)
Glacier White
$1,384.09
14625-E08
View Details
34"-60" (864-1524 mm)
90" (2286 mm)
Glacier White
$1,482.50
14625-E04
View Details
20"-34" (508-864 mm)
57.8" (1468.12 mm)
Glacier White
$1,335.57
14625-E06
View Details
14"-20" (356-508 mm)
90" (2286 mm)
Glacier White
$1,290.32
Product Description

Panels span across the aisle between two rows of cabinets to create a Hot Aisle Containment Duct. The telescoping panels allow infinite adjustment within the specified height range. The panels mount to the top of Aisle Containment Double Door Assemblies (32770-XXX). Panel size options allow rear frame alignment or mid-span alignment for 1200 mm – 1100 mm depth cabinets.

Elevate™ Adjustable Containment Solution for Hot Aisle Containment offers a cutting-edge approach to improve data center efficiency through effective hot air management. This innovative system links two rows of cabinets, forming a sealed pathway that channels hot air from the cabinet tops to an overhead drop ceiling. This creates an efficient closed hot air return system. The solution features a telescoping two-piece panel that precisely fits between the cabinet roof and the ceiling, allowing for seamless adjustment to form a duct connecting the ZetaFrame® cabinet to the ceiling and eliminating the need for custom modifications on-site.

Key Features and Benefits

Telescoping Design

Versatile design that easily adjusts to form a duct connecting the ZetaFrame cabinet to the ceiling

Flexibility to adjust the containment height as needed, minimizing complexity and maximizing efficiency

Time to Deploy

Pre-assembled panels, no on-site fabrication required for frames or panels

No drilling required, mounts to ZetaFrame top track

Mounting hardware pre-loaded onto part

Engineered for quick setup - less than 2 minutes per panel per cabinet

Reduced deployment times

Ease of Specification

Width sizes matched to standard ZetaFrame cabinet widths

Telescoping design in 3 height ranges

Supports hot aisle containment or row level vertical exhaust duct applications

Streamlined experience with our ZetaFrame cabinet-supported containment solution

Serviceability

Sliding service panel allows access to cabling infrastructure and other overhead structures

Options for alignment to frame rear or cabinet mid-point for maximum airflow