



Shopping List
14625-702
Elevate™ Adjustable Containment Solution End of Row Panel; 34"-60" (864-1524mm) H x 49.9" (1414.8mm) W x 3.96" (100.6mm) D; Black
Height Range | 34"-60" (864-1524 mm) |
Width | 49.9" (1267.46 mm) |
Color | Black |
Product Description
Panels span across the aisle between two rows of cabinets to create a Hot Aisle Containment Duct. The telescoping panels allow infinite adjustment within the specified height range. The panels mount to the top of Aisle Containment Double Door Assemblies (32770-XXX). Panel size options allow rear frame alignment or mid-span alignment for 1200 mm – 1100 mm depth cabinets.
Elevate™ Adjustable Containment Solution for Hot Aisle Containment offers a cutting-edge approach to improve data center efficiency through effective hot air management. This innovative system links two rows of cabinets, forming a sealed pathway that channels hot air from the cabinet tops to an overhead drop ceiling. This creates an efficient closed hot air return system. The solution features a telescoping two-piece panel that precisely fits between the cabinet roof and the ceiling, allowing for seamless adjustment to form a duct connecting the ZetaFrame® cabinet to the ceiling and eliminating the need for custom modifications on-site.
Key Features and Benefits
Telescoping Design
Versatile design that easily adjusts to form a duct connecting the ZetaFrame cabinet to the ceiling
Flexibility to adjust the containment height as needed, minimizing complexity and maximizing efficiency
Time to Deploy
Pre-assembled panels, no on-site fabrication required for frames or panels
No drilling required, mounts to ZetaFrame top track
Mounting hardware pre-loaded onto part
Engineered for quick setup - less than 2 minutes per panel per cabinet
Reduced deployment times
Ease of Specification
Width sizes matched to standard ZetaFrame cabinet widths
Telescoping design in 3 height ranges
Supports hot aisle containment or row level vertical exhaust duct applications
Streamlined experience with our ZetaFrame cabinet-supported containment solution
Serviceability
Sliding service panel allows access to cabling infrastructure and other overhead structures
Options for alignment to frame rear or cabinet mid-point for maximum airflow