Shopping List
Loading...
Loading...

Elevate Adjustable Containment Solution End of Row Exhaust Duct Panel

6 Options
Customize Your Product
Height Range
Width
Color
Explore Sizes & Options
Product No.Add to List
14520-702
View Details
34"-60" (864-1524 mm)
26.12" (663.448 mm)
Black
$442.48
14520-701
View Details
20"-34" (508-864 mm)
26.12" (663.448 mm)
Black
$409.70
14520-700
View Details
14"-20" (356-508 mm)
26.12" (663.448 mm)
Black
$385.12
14520-E00
View Details
14"-20" (356-508 mm)
26.12" (663.448 mm)
Glacier White
$385.12
14520-E01
View Details
20"-34" (508-864 mm)
26.12" (663.448 mm)
Glacier White
$409.70
14520-E02
View Details
34"-60" (864-1524 mm)
26.12" (663.448 mm)
Glacier White
$442.48
Product Description

Panels mount to the top of a single row of cabinets to create a shared Vertical Exhaust Duct. The panels allow infinite adjustment within the specified height range. The panels mount to the side of 14500-XXX Adjustable Containment Solution Panels to create the Vertical Exhaust Duct. Two kits are required per row to complete both ends of the duct.

Elevate™ Adjustable Containment Solution for Row Level Vertical Exhaust Duct offers a cutting-edge approach to improving data center efficiency through effective hot air management. This innovative system is designed for a single row of cabinets, forming a sealed pathway that channels hot air from the tops of the cabinets to an overhead drop ceiling, thus creating an efficient closed hot air return system. The solution features a telescoping twopiece panel that precisely fits between the cabinet roof and the ceiling, allowing for seamless adjustment to form a duct connecting the ZetaFrame® cabinet to the ceiling and eliminating the need for custom modifications on-site.

Key Features and Benefits

Telescoping Design :

Versatile design that easily adjusts to form a duct connecting the ZetaFrame cabinet to the ceiling

Flexibility to adjust the containment height as needed, minimizing complexity and maximizing efficiency

Time to Deploy :

Pre-assembled panels, no on-site fabrication required for frames or panels

No drilling required, mounts to ZetaFrame top track

Mounting hardware pre-loaded onto part

Engineered for quick setup - less than 2 minutes per panel per cabinet

Reduced deployment times

Ease of Specification :

Width sizes matched to standard ZetaFrame cabinet widths

Telescoping design in 3 height ranges

Supports row level vertical exhaust duct applications

Streamlined experience with our ZetaFrame cabinet-supported containment solution

Serviceability :

Sliding service panel allows access to cabling infrastructure and other overhead structures

Options for alignment to frame rear or cabinet mid-point for maximum airflow