Standard Rack 3"D (80 mm)
15 Options
Customize Your Product
Height
Width
Color
Explore Sizes & Options
Product No. | Add to List | ||||
---|---|---|---|---|---|
55053-103 View Details | 7' (2.1 m) | 19" (482.6 mm) | Gray | $275.96 | |
55053-108 View Details | 9' (2.7 m) | 19" (482.6 mm) | Gray | $575.2 | |
55053-115 View Details | 8' (2.4 m) | 19" (482.6 mm) | Gray | $524.86 | |
55053-503 View Details | 7' (2.1 m) | 19" (482.6 mm) | Clear | $262.67 | |
55053-508 View Details | 9' (2.7 m) | 19" (482.6 mm) | Clear | $550.27 | |
55053-515 View Details | 8' (2.4 m) | 19" (482.6 mm) | Clear | $501.38 | |
55053-E03 View Details | 7' (2.1 m) | 19" (482.6 mm) | Glacier White | $287.2 | |
55053-715 View Details | 8' (2.4 m) | 19" (482.6 mm) | Black | $501.38 | |
55053-703 View Details | 7' (2.1 m) | 19" (482.6 mm) | Black | $262.67 | |
55053-708 View Details | 9' (2.7 m) | 19" (482.6 mm) | Black | $550.27 | |
55053-E08 View Details | 9' (2.7 m) | 19" (482.6 mm) | Glacier White | $603.55 | |
55053-E15 View Details | 8' (2.4 m) | 19" (482.6 mm) | Glacier White | $549.75 | |
55055-103 View Details | $374.75 | ||||
55055-503 View Details | $357.26 | ||||
55055-703 View Details | $357.26 |
Product Description
Use the Standard Rack with vertical and horizontal cable managers to support interconnect and network equipment in telecommunication rooms, equipment rooms and data centers.
Key Features and Benefits
- Integrated grounding with a built-in attachment point for a ground (earthing) connection.
- Supports 19” EIA rack-mount equipment designed for two-post panel mounting, like patch panels and network switches.
- Easy positioning of equipment with marked and numbered rack-mount spaces.
- Quick attachment of equipment with threaded equipment mounting holes and included equipment mounting screws.
- Delivers unassembled in a single carton — quick and easy bolt-together assembly takes less than 10 minutes.
- Lightweight aluminum construction for easy transport and positioning during installation.
- Quickly attach any CPI vertical cable manager to the side of the rack through pre-punched web channel holes.
- Floor-mount holes on the base angles make it easy to secure the rack to the floor with a concrete, wood or raised floor installation kit.