Standard Rack 3"D (80 mm)

Standard Rack 3"D (80 mm)
Standard Rack 3"D (80 mm)
Standard Rack 3"D (80 mm)

Shopping List
Loading...
Loading... 55055-703
Standard Rack 3"D (80 mm)

Standard Rack 3"D (80 mm)
Standard Rack 3"D (80 mm)
Standard Rack 3"D (80 mm)

Standard Rack 3"D (80 mm); 7'H (2.1 m) x 23"W (584.2 mm); Grounded; UL Listed; Black
MSRP $357.26
Height | 7' (2.1 m) 45U |
Width | 23" (584.2 mm) |
Color |
Product Description
Use the Standard Rack with vertical and horizontal cable managers to support interconnect and network equipment in telecommunication rooms, equipment rooms and data centers.
Key Features and Benefits
- Integrated grounding with a built-in attachment point for a ground (earthing) connection.
- Supports 19” EIA rack-mount equipment designed for two-post panel mounting, like patch panels and network switches.
- Easy positioning of equipment with marked and numbered rack-mount spaces.
- Quick attachment of equipment with threaded equipment mounting holes and included equipment mounting screws.
- Delivers unassembled in a single carton — quick and easy bolt-together assembly takes less than 10 minutes.
- Lightweight aluminum construction for easy transport and positioning during installation.
- Quickly attach any CPI vertical cable manager to the side of the rack through pre-punched web channel holes.
- Floor-mount holes on the base angles make it easy to secure the rack to the floor with a concrete, wood or raised floor installation kit.