Lower Tray; Double; For 19" Rack; 3.5"D (89 mm); Clear
MSRP $263.43
Width
19" (482.6 mm)
Color
Clear
Product Description
The Lower Jumper Tray, Double aids in compliance with ANSI/TIA/EIA-568B bend radius requirements. Designed to promote a gradual, controlled bend for both UTP and optical fiber cable. Slotted holes allow bend radius location to be user adjustable. Attachment of optional transition plate creates a solid wireway between Racks With 3"D Channels. Mounting screws not included. Sold individually.
Key Features and Benefits
Category 5e/6a or fiber cable
Telescopes to adjust to cable entry or exit position