19"D (480 mm) Low-Profile Shelf
19"D (480 mm) Low-Profile Shelf
8 Options
19"D (480 mm) Low-Profile Shelf
Customize Your Product
Width
Color
Explore Sizes & Options
Product No. | Add to List Add | ||||
---|---|---|---|---|---|
11294-523 View Details | 23" (584.2 mm) | Clear | $200.02 | ||
11294-123 View Details | 23" (584.2 mm) | Gray | $210.09 | ||
11294-723 View Details | 23" (584.2 mm) | Black | $200.02 | ||
11294-719 View Details | 19" (482.6 mm) | Black | $176.38 | ||
11294-E19 View Details | 19" (482.6 mm) | Glacier White | $194.02 | ||
11294-519 View Details | 19" (482.6 mm) | Clear | $176.38 | ||
11294-119 View Details | 19" (482.6 mm) | Gray | $185.16 | ||
11294-E23 View Details | 23" (584.2 mm) | Glacier White | $220.03 |
Product Description
Reduced height design saves on valuable rack space. Mounts to either front or back of rack channel face. Mounting hardware not included. 19" version holds equipment up to 17.25"W x 18.82"D (438.2 mm x 478.0 mm), 23" version holds equipment up to 21.25"W x 18.82"D (539.8 mm x 478.0 mm). Made of strong, lightweight aluminum; supports up to 40 lb (18.1 kg).
Key Features and Benefits
- Mounts to either front or back of rack channel face
- Made of strong, lightweight aluminum
- Supports up to 40 lb (18.1 kg)