19"D (480 mm) Low Profile Shelf; for 19" Rack; Clear
MSRP $176.38
Width
19" (482.6 mm)
Type
Color
Clear
Product Description
Reduced height design saves on valuable rack space. Mounts to either front or back of rack channel face. Mounting hardware not included. 19" version holds equipment up to 17.25"W x 18.82"D (438.2 mm x 478.0 mm), 23" version holds equipment up to 21.25"W x 18.82"D (539.8 mm x 478.0 mm). Made of strong, lightweight aluminum; supports up to 40 lb (18.1 kg).
Key Features and Benefits
Mounts to either front or back of rack channel face