10" D (250 mm) Shelf; 2U x 17.25" (438.2 mm); Supports 40 lb (18.1 kg)
Designed to hold small peripheral equipment in a central location. Each shelf typically holds two units and allows a convenient cable run down inside of the rack channel. Mounting hardware not included.
Shelves provide equipment support in both two- and four-post racks and cabinets.
Reduced height design saves on valuable rack space. Center mount design is ideal for single sided racks, mount to either front or back channel face. Mounting hardware not included.
Reduced height design saves on valuable rack space. Mounts to either front or back of rack channel face. Mounting hardware not included.
Extra deep design is convenient for mounting large equipment requiring additional support. Mounting hardware not included.
Many storage solutions may cause kinking, twisting and cutting of cables during shelf extensions and retraction. CPI's flexible polycarbonate belt, which fits in the rear undercarriage, solves these problems.
Reduced height design saves valuable rack space and perforated shelf keeps equipment cool, includes bottom ventilation for enhanced airflow circulation. Mounting hardware not included.
Provides centered loading for deeper and heavier equipment. Mounts on 3"D (80 mm) double-sided racks only. Mounting hardware not included.
Specially designed for the QuadraRack 4-Post Frame, these shelves are available solid or vented. 1U x 19"W x 29"D (740 mm); supports up to 200 lb (90.7 kg).
Convenient for mounting large equipment requiring additional support. Unique versions available for 3" and 6" rack channels. Mounting hardware not included. Made of strong, lightweight aluminum; supports up to 200 lb (90.7 kg).
Provides a sliding shelf for front access to all equipment. Mounting hardware not included. 18"D (460 mm) shelf extends out an additional 16" (410 mm) from closed position.
For use with small equipment such as modems, routers and fiber modules in 19” EIA racks
Steel shelf with adjustable depth rear mounting brackets. Designed for use with Adjustable QuadraRack and ServerRack. 1U x 19"W (449.1 mm). Supports up to 200 lb (90.7 kg) of equipment; includes assembly hardware.
Use the CPI Wall-Mount CPU Shelf whenever you need to raise mini-tower CPUs or other equipment (up to 8" deep and 18" wide) off the floor or desk.
Economical rack or wall-mounted shelf for miscellaneous equipment. Made of cold-rolled steel and may be rack or wall-mounted.
Convenient mounting for monitor and one keyboard. Mounting hardware not included. The keyboard tray extends 8.6" (218 mm). 19"W rack trays must use small footprint keyboard; maximum width 16.30" (414 mm).