Shopping List
Loading...
Loading...

Single-Sided Shelf

20 Options
Customize Your Product
Width
Depth
Type
Explore Sizes & Options
Filter
Product No. Add to List Add
12235-119
View Details
17.25" (438.15 mm)
12" (304.8 mm)
Non-Vented
Gray
$193.60
12235-E19
View Details
17.25" (438.15 mm)
12" (304.8 mm)
Non-Vented
Clear
$198.88
40074-500
View Details
19" (482.6 mm)
15" (381 mm)
Non-Vented
Clear
$155.18
12235-519
View Details
17.25" (438.15 mm)
12" (304.8 mm)
Non-Vented
Clear
$180.78
40074-E00
View Details
19" (482.6 mm)
15" (381 mm)
Non-Vented
Glacier White
$170.68
40075-500
View Details
23" (584.2 mm)
15" (381 mm)
Non-Vented
Clear
$218.26
40074-100
View Details
19" (482.6 mm)
15" (381 mm)
Non-Vented
Gray
$165.94
40074-700
View Details
19" (482.6 mm)
15" (381 mm)
Non-Vented
Black
$155.18
40075-100
View Details
23" (584.2 mm)
15" (381 mm)
Non-Vented
Gray
$229.16
40075-E00
View Details
23" (584.2 mm)
15" (381 mm)
Non-Vented
Glacier White
$240.09
40117-119
View Details
19" (482.6 mm)
15" (381 mm)
Vented
Gray
$227.17
40117-519
View Details
19" (482.6 mm)
15" (381 mm)
Vented
Clear
$216.39
40117-719
View Details
19" (482.6 mm)
15" (381 mm)
Vented
Black
$216.39
40117-E19
View Details
19" (482.6 mm)
15" (381 mm)
Vented
Glacier White
$238.03
40118-123
View Details
23" (584.2 mm)
15" (381 mm)
Vented
Gray
$267.82
40118-523
View Details
23" (584.2 mm)
15" (381 mm)
Vented
Clear
$255.10
40075-700
View Details
23" (584.2 mm)
15" (381 mm)
Non-Vented
Black
$218.26
40118-E23
View Details
23" (584.2 mm)
15" (381 mm)
Vented
Glacier White
$280.59
40118-723
View Details
23" (584.2 mm)
15" (381 mm)
Vented
Black
$255.10
12235-719
View Details
17.25" (438.15 mm)
12" (304.8 mm)
Non-Vented
Black
$180.78
Product Description

A convenient 15”D (380 mm) mounting shelf for miscellaneous equipment, test gear, etc. Mounting hardware not included. 19” version holds equipment up to 17.25”W x 14.82”D (438.2 mm x 376.4 mm), 23” version holds equipmentup to 21.25”W x 14.82”D (539.8 mm x 376.4 mm).

Key Features and Benefits
  • Made of strong, lightweight aluminum;
  • Supports up to 50 lb (22.7 kg).
  • 19” version is UL Listed: File E140851; Category DUXR (US), DUXR7 (Canada) – Communications Circuit Accessory.