Heavy Duty Equipment Shelf
Heavy Duty Equipment Shelf
12 Options
Heavy Duty Equipment Shelf
Customize Your Product
Width
Color
Depth
Explore Sizes & Options
Product No. | Add to List Add | ||||
---|---|---|---|---|---|
11164-119 | 19" (482.6 mm) | Gray | 3" (80 mm) | $269.76 | |
11164-123 | 23" (584.2 mm) | Gray | 3" (80 mm) | $315.37 | |
11164-523 | 23" (584.2 mm) | Clear | 3" (80 mm) | $300.34 | |
11164-519 | 19" (482.6 mm) | Clear | 3" (80 mm) | $256.89 | |
11164-719 | 19" (482.6 mm) | Black | 3" (80 mm) | $256.89 | |
11164-723 | 23" (584.2 mm) | Black | 3" (80 mm) | $300.34 | |
11164-E23 | 23" (584.2 mm) | Glacier White | 3" (80 mm) | $330.34 | |
11164-E19 | 19" (482.6 mm) | Glacier White | 3" (80 mm) | $282.59 | |
12293-119 | 19" (482.6 mm) | Gray | 6" (150 mm) | $269.71 | |
12293-519 | 19" (482.6 mm) | Clear | 6" (150 mm) | $256.87 | |
12293-E19 | 19" (482.6 mm) | Glacier White | 6" (150 mm) | $282.57 | |
12293-719 | 19" (482.6 mm) | Black | 6" (150 mm) | $256.87 |
Product Description
Convenient for mounting large equipment requiring additional support. Unique versions available for 3" and 6" rack channels. Mounting hardware not included. Made of strong, lightweight aluminum; supports up to 200 lb (90.7 kg).