Power Strip for CUBE-iT Cabinets
Power Strip for CUBE-iT Cabinets

Power Strip for CUBE-iT Cabinets
8 Options

Power Strip for CUBE-iT Cabinets
Power Strip for CUBE-iT Cabinets

Customize Your Product
Volts
Plug
Explore Sizes & Options
Product No. | Add to List Add | |||||||
---|---|---|---|---|---|---|---|---|
12820-701 View Details | 110-125V | NEMA 5-15P | $144.49 | |||||
12820-702 View Details | 110-125V | NEMA L5-15P | $160.04 | |||||
12820-704 View Details | 110-125V | NEMA L5-15P | $193.38 | |||||
12820-706 View Details | 110-125V | NEMA L5-20P | $182.28 | |||||
12820-705 View Details | 110-125V | NEMA 5-20P | $166.72 | |||||
12820-703 View Details | 110-125V | NEMA 5-15P | $177.80 | |||||
12820-707 View Details | 110-125V | NEMA 5-20P | $200.03 | |||||
12820-708 View Details | 110-125V | NEMA L5-20P | $215.58 |
Product Description
Power strip mounts inside top, bottom or side of Cube-iT Cabinets.
- Six or eight 3-prong, 15A or 20A, 110-125 Vac outlets
- Circuit breaker provides basic over-current protection
- Optional surge protection provides basic voltage spike protection (1100 Joules, LED indicator)
- IEC C20 power inlet with cord retention bracket
- Includes detachable power cord with NEMA plug
- Select straight or locking plug
- Includes mounting bracket and installation hardware
- UL® Listed