Shopping List
Loading...
Loading... 12820-704
Basic Power Strip; for CUBE-iT PLUS Cabinet System; 110-125 Volt; Single-Phase; Surge-Protected; 15 Amp; 1.4 kW; NEMA L5-15P; 1 x 15A; (6) 5-15R Outlets; 19.2"H x 1.8"W x 2.7"D (488 mm x 44 mm x 68 mm); Black
MSRP $193.38
Volts | 110-125V |
Plug | NEMA L5-15P |
Phase | |
Outlets | |
Breakers | |
Input Current |