Wall-mount temperature and humidity sensor with 3% accuracy for relative humidity accuracy, switch selectable temperature monitoring range and switchable relative humidity or dew point measurement. This sensor requires external power from RIM-1000 or a
Wall-mount temperature and humidity sensor with 3% accuracy for relative humidity accuracy, a three-digit LCD display, switch selectable temperature monitoring range and switchable relative humidity or dew point measurement. This sensor requires extern
Power Fail Monitor plugs into a standard 120 VAC NEMA 5-15 outlet to monitor for power loss. Secures to the outlet to ensure it is not accidentally disconnected and signals power loss through a Form C output relay.
Use J-Clips to install Leak Detection Sensor Rope. J-Clips are constructed of durable nylon with an adhesive backing for easy and secure installation..
The Magnetic Door Sensor is a surface-mounted, wired, magnetic proximity sensor used to detect when a door is opened and closed or when a cover panel is attached or removed. The Magnetic Door Sensor is designed for quick and easy installation as well a
Leak Spot Detector is used to detect liquid in a specific spot, such as, inside of a condensation drip pan. The Spot Detector features a small enclosure with adjustable probes. It can be attached to a flat surface and submerged in water. Leak Spot Dete
Internal Modem for the RIM-1000, for pager and PPP/dialup connections
Expansion Cards for the Remote Infrastructure Management (RIM-1000) System
RIM, Leak Detection Controller Kit, 10ft Sensor Rope, J-clips, 5VDC Power Supply, 6'' (152 mm) W x 4'' (102 mm) D x 2.3'' (57 mm) H
The Motion Detector is a surface-mounted, wired, passive infrared motion detector designed for wall-to-wall coverage across a wide temperature range. When wall-mounted around 10 feet (3 meters) high, Motion Detector covers a cone-shaped area with a max
Surface-mount, wired, photoelectric smoke detector with two-piece construction that allows pre-wiring of the installation base with plug-in head. Smoke Detector requires external power from RIM-1000 or an external power supply and attaches to one of th
RIM-1000 includes brackets for rack-mounting the device into a 19”EIA rack or cabinet, but wall-mount brackets are also available if you wish to hang the RIM-1000 on a wall.
Leak Detection Lead Cable is used to attach Leak Detection Sensor Rope to the single leak detection input on the RIM-750. This kit includes a 15’L (4.57 m) cable that connects the RIM-750 to the Leak Detection Sensor Rope and an End-of-Lin
Rack-Mount Bracket for RIM-750
Surface-mount, wired, photoelectric smoke detector with two piece construction that allows pre-wiring of the installation base with plug-in head.
Use the Temperature and Humidity Sensor to take temperature and humidity measurements close to the RIM-750. The Temperature and Humidity Sensor attaches to one of the four Temperature/Humidity inputs on RIM-750.
Use the Temperature Sensor to take temperature measurements close to the RIM-750. The Temperature Sensor attaches to one of the four Temperature/Humidity inputs on RIM-750.
The Sensor Rope detects the presence of water. The Sensor Rope is constructed of a strong, durable, non-conductive polymer to reduce false alarms, while remaining highly flexible for easy placement around equipment. Sensor Ropes attach to the RIM-750 t