The Magnetic Door Sensor is a surface-mounted, wired, magnetic proximity sensor used to detect when a door is opened and closed or when a cover panel is attached or removed. The Magnetic Door Sensor is designed for quick and easy installation as well as a long life (4 million operations). The Magnetic Door Sensor attaches to one of the eight digital inputs on the RIM-750.