Temperature Sensor for RIM-750 Overview
Use the Temperature Sensor to take temperature measurements close to the RIM-750. The Temperature Sensor attaches to one of the four Temperature/Humidity inputs on RIM-750.
Key Features and Benefits
- Sensor Type: Temperature
- Connector: RJ11
- Cable Length: 25’L (7.6 m)
- Operating Temperature: -67°F to 257°F (-55°C to 125°C)
- Temperature Accuracy: ±0.125°
View Product Documentation