60116-001
Leak Detection Lead Cable for RIM-750
Leak Detection Lead Cable for use with RIM-750 System; 15'L (4.57 m) and End of Line Terminator
$106.59
Contact a sales rep
Helpful Downloads & Links
Product Information
Design Tools
Description

Leak Detection Lead Cable for RIM-750 Overview

Leak Detection Lead Cable is used to attach Leak Detection Sensor Rope to the single leak detection input on the RIM-750. This kit
includes a 15’L (4.57 m) cable that connects the RIM-750 to the Leak Detection Sensor Rope and an End-of-Line Terminator that is attached to end of the Sensor Rope. Sensor Ropes are available in several lengths and multiple Sensor Ropes can be attached end-to-end to create longer lengths. The RIM-750 can support up to 200 feet (60 m) of Sensor Rope. One Leak Detection Lead Cable is required to attach Sensor Rope(s) to each RIM-750.

Key Features and Benefits
  • Includes one 15’L (4.57 m) leader cable for attaching Sensor Rope(s), and an End of Line Terminator for attachment to the Sensor Rope
  • Leader Cable: 22 AWG, 4-conductor cable, .121” (.307 cm) nominal outside diameter
  • Standards: NEC Article 725-CL2P, CMP, MPP
  • Operating Temperature: 32°F to 122°F (0°C to 50°C)
  • Operating Humidity: 5% to 95% RH, non-condensing
  • Maximum Altitude: 15,000 ft (4,572m)
  • Storage Temperature: -4°F to 158°F (-20°C to 70°C)
  • Cable Length: 15 feet (4.57 meters)
  • EOL Terminator Dimensions: 0.9”W x 2.0”L (22.9 mm x 50.8 mm)
  • Weight: Cable-4.24 oz (120.2g); EOL-0.4 oz (11.3g)
  • Material: Plastic housing
  • Color: White/Black
View Product Documentation