Vertical Wall Brackets
Vertical Wall Brackets
Explore Sizes & Options
Product No. | Add to List | ||
---|---|---|---|
10608-E01 View Details | Glacier White | $29.99 | |
10608-001 View Details | Gold Chem | $27.27 | |
10608-701 View Details | Black | $27.27 |
Product Description
Used to secure Cable Runway with 1-1/2" x 3/8" (38 mm x 9.53 mm) stringers to a wall. Sold in pairs.
Key Features and Benefits
- Material is 1/4" x 1-1/2" (6.4 mm x 33 mm) steel
- Gold color over zinc plating or painted
- Wall mounting hardware not included