Shopping List
Loading...
Loading...
Shopping List
Loading...
Loading...

10608-701

Vertical Wall Bracket; Cable Runway; 1.7 in H x 2.2 in D x 1.5 in W; Black

MSRP $27.27
ColorBlack
Product Description

Used to secure Cable Runway with 1-1/2" x 3/8" (38 mm x 9.53 mm) stringers to a wall. Sold in pairs.

Key Features and Benefits
  • Material is 1/4" x 1-1/2" (6.4 mm x 33 mm) steel
  • Gold color over zinc plating or painted
  • Wall mounting hardware not included