Shopping List
Loading...
Loading...

Cable Lashing Manager

44 Options
Customize Your Product
Height
Color
Explore Sizes & Options
Product No.Add to List
39380-C04
View Details
77.19" (1961 mm)
Black
$162.64
39380-C03
View Details
75.44" (1916 mm)
Black
$158.51
39380-C01
View Details
71.94" (1827 mm)
Black
$150.25
39380-C06
View Details
80.69" (2050 mm)
Black
$170.95
39380-C07
View Details
82.44" (2094 mm)
Black
$175.12
39380-C02
View Details
73.69" (1872 mm)
Black
$154.41
39380-C10
View Details
87.69" (2227 mm)
Black
$187.53
39380-E00
View Details
70.19" (1783 mm)
Glacier White
$146.08
39380-C08
View Details
84.19" (2138 mm)
Black
$179.25
39380-C09
View Details
85.94" (2183 mm)
Black
$183.40
39380-C00
View Details
70.19" (1783 mm)
Black
$146.08
39380-C05
View Details
78.94" (2005 mm)
Black
$171.67
39380-E06
View Details
80.69" (2050 mm)
Glacier White
$170.95
39380-E09
View Details
85.94" (2183 mm)
Glacier White
$183.40
39380-E01
View Details
71.94" (1827 mm)
Glacier White
$150.25
39380-E02
View Details
73.69" (1872 mm)
Glacier White
$154.41
39380-E03
View Details
75.44" (1916 mm)
Glacier White
$158.51
39380-E04
View Details
77.19" (1961 mm)
Glacier White
$162.64
39381-C02
View Details
73.69" (1872 mm)
Black
$203.49
39380-E07
View Details
82.44" (2094 mm)
Glacier White
$175.12
Product Description

Cable Lashing Manager creates a simple vertical pathway for multiple cable bundles and has multiple attachment points for securing cables using CPI Saf-T-Grip® Straps or zip ties in N-Series TeraFrame Gen 3 Network Cabinets. Use to support network cables along the sides of the cabinet.

Key Features and Benefits
  • Attaches to the frame, adjusts in depth independent of the equipment mounting rails
  • Two sizes: Slim and Wide
  • Slim manager is 5”W (130 mm) and has three vertical columns of attachment points for 1.5” (38 mm) diameter cable bundles, 5 in² (3200 mm²) cable fill area
  • Wide manager is 9.8”W (250 mm) and has five vertical columns of attachment points for 1.5” (38 mm) diameter cable bundles, 9.8 in² (6320 mm²) cable fill area
  • Includes: Bracket and installation hardware, order Saf-T-Grips or cable ties separately
  • Material: Steel
  • Finish: Black or Glacier White
  • Select part number to match usable height and color of the cabinet