Cable Lashing Manager
Shopping List
Loading...
Loading... 39380-C03
Cable Lashing Bracket; Slim; N-Series; Gen 3; 45U; Black
MSRP $158.51
Width | |
Height | 75.44" (1916 mm) |
Color | Black |
Product Description
Cable Lashing Manager creates a simple vertical pathway for multiple cable bundles and has multiple attachment points for securing cables using CPI Saf-T-Grip® Straps or zip ties in N-Series TeraFrame Gen 3 Network Cabinets. Use to support network cables along the sides of the cabinet.
Key Features and Benefits
- Attaches to the frame, adjusts in depth independent of the equipment mounting rails
- Two sizes: Slim and Wide
- Slim manager is 5”W (130 mm) and has three vertical columns of attachment points for 1.5” (38 mm) diameter cable bundles, 5 in² (3200 mm²) cable fill area
- Wide manager is 9.8”W (250 mm) and has five vertical columns of attachment points for 1.5” (38 mm) diameter cable bundles, 9.8 in² (6320 mm²) cable fill area
- Includes: Bracket and installation hardware, order Saf-T-Grips or cable ties separately
- Material: Steel
- Finish: Black or Glacier White
- Select part number to match usable height and color of the cabinet