Cart
Loading...
Loading... A1024-HR
Ceiling Enclosure for Hubs; Switches and Patch Panels; 2' x 4' Ceiling Enclosure; provides 5U for patch panels and 2U x 15''D (380 mm) for active equipment; equipment mounts on the door
MSRP $3,837.83
| Type | 2' x 4' Ceiling; 5U & 2U Brackets |
| Width | 24" (610 mm) |
| Depth | 10" (254 mm) |
| Country Of Origin | US |
| BABA Compliant | Yes |
| Ship Width | 12" (30 cm) |
| Ship Length/Depth | 127" (3226 mm) |
| Ship Height | 27" (69 cm) |
| Shipping Weight | 47 LB (21.32 kg) |