Vertical Exhaust Duct
Explore Sizes & Options
Product No. | Add to List | ||||
---|---|---|---|---|---|
39177-700 View Details | 23.622" (600 mm) | Black | $740.64 | ||
39177-701 View Details | 23.622" (600 mm) | Black | $779.65 | ||
39177-705 View Details | 27.5591" (700 mm) | Black | $1,172.64 | ||
39177-702 View Details | 23.622" (600 mm) | Black | $1,172.64 | ||
39177-708 View Details | 31.4961" (800 mm) | Black | $1,228.34 | ||
39177-704 View Details | 27.5591" (700 mm) | Black | $779.65 | ||
39177-E02 View Details | 23.622" (600 mm) | Glacier White | $1,172.64 | ||
39177-E03 View Details | 27.5591" (700 mm) | Glacier White | $740.64 | ||
39177-E04 View Details | 27.5591" (700 mm) | Glacier White | $779.65 | ||
39177-E05 View Details | 27.5591" (700 mm) | Glacier White | $1,172.64 | ||
39177-706 View Details | 31.4961" (800 mm) | Black | $790.11 | ||
39177-703 View Details | 27.5591" (700 mm) | Black | $740.64 | ||
39177-E00 View Details | 23.622" (600 mm) | Glacier White | $740.64 | ||
39177-707 View Details | 31.4961" (800 mm) | Black | $831.67 | ||
39177-E06 View Details | 31.4961" (800 mm) | Glacier White | $790.11 | ||
39177-E07 View Details | 31.4961" (800 mm) | Glacier White | $831.67 | ||
39177-E01 View Details | 23.622" (600 mm) | Glacier White | $779.65 | ||
39177-E08 View Details | 31.4961" (800 mm) | Glacier White | $1,228.34 |
Product Description
Vertical Exhaust Duct attaches to the top of the GF-Series GlobalFrame® Gen 2 or F-Series TeraFrame® Gen 3 Cabinets to provide a sealed pathway for hot air from the top of the cabinet
Key Features and Benefits
- Upgrades installed cabinet in traditional hot aisle/cold aisle environment from front-to-rear airflow to front-to-top airflow
- Used with Solid Rear Door, Bottom Panel, Air Dam, Snap-In Filler Panels and Air Director to completely contain hot exhaust air, and remove it from the cabinet and room
- Fits cabinets that are 41.3”D (1050 mm) or deeper that have a two-piece Server top panel
- Two-piece duct adjusts in height to span the distance between the top of the cabinet and the overhead drop ceiling, available in three sizes (see description in order table)
- Features easy height adjustment, flexible seal at the top to accommodate variations in the drop ceiling
- Includes a brush sealed cable opening on the back of the duct to allow power cords to enter the back of the cabinet when the duct is installed
- Includes: Vertical Exhaust Duct and installation hardware
- Material: Steel duct panels; top seal and duct corners are plastic
- Finish: Black or Glacier White; seal and corners are black