Vertical Exhaust Duct
Shopping List
Loading...
Loading... 39177-703
Vertical Exhaust Duct; Cable Port; 27.6'' (700 mm) W; 14"H-20''H (356 mm-508 mm); Black
MSRP $740.64
Width | 27.5591" (700 mm) |
Size | |
Color | Black |
Product Description
Vertical Exhaust Duct attaches to the top of the GF-Series GlobalFrame® Gen 2 or F-Series TeraFrame® Gen 3 Cabinets to provide a sealed pathway for hot air from the top of the cabinet
Key Features and Benefits
- Upgrades installed cabinet in traditional hot aisle/cold aisle environment from front-to-rear airflow to front-to-top airflow
- Used with Solid Rear Door, Bottom Panel, Air Dam, Snap-In Filler Panels and Air Director to completely contain hot exhaust air, and remove it from the cabinet and room
- Fits cabinets that are 41.3”D (1050 mm) or deeper that have a two-piece Server top panel
- Two-piece duct adjusts in height to span the distance between the top of the cabinet and the overhead drop ceiling, available in three sizes (see description in order table)
- Features easy height adjustment, flexible seal at the top to accommodate variations in the drop ceiling
- Includes a brush sealed cable opening on the back of the duct to allow power cords to enter the back of the cabinet when the duct is installed
- Includes: Vertical Exhaust Duct and installation hardware
- Material: Steel duct panels; top seal and duct corners are plastic
- Finish: Black or Glacier White; seal and corners are black