Shopping List
Loading...
Loading...

RMR Wall-Mount Enclosure Fixed Depth Mounting Plate

72 Options
Customize Your Product
Height
Color
Explore Sizes & Options
Filter
Product No. Add to List Add
37075-C01
View Details
14" (356 mm)
Black
$145.86
37075-C02
View Details
16" (407 mm)
Black
$150.42
37075-C05
View Details
21" (534 mm)
Black
$164.80
37075-C06
View Details
23" (585 mm)
Black
$165.94
37075-C04
View Details
20" (508 mm)
Black
$159.85
37075-C03
View Details
18" (458 mm)
Black
$155.04
37075-C10
View Details
30" (762 mm)
Black
$170.66
37075-C08
View Details
27" (686 mm)
Black
$168.28
37075-C07
View Details
25" (635 mm)
Black
$167.16
37075-C09
View Details
28" (712 mm)
Black
$169.51
37075-C12
View Details
34" (864 mm)
Black
$173.08
37075-C13
View Details
35" (889 mm)
Black
$177.55
37075-C14
View Details
37" (940 mm)
Black
$182.09
37075-C15
View Details
39" (991 mm)
Black
$186.76
37075-C16
View Details
41" (1042 mm)
Black
$191.52
37075-C17
View Details
42" (1067 mm)
Black
$196.44
37075-C18
View Details
44" (1118 mm)
Black
$201.52
37075-C31
View Details
14" (356 mm)
Black
$148.84
37075-C32
View Details
16" (407 mm)
Black
$153.41
37075-C11
View Details
32" (813 mm)
Black
$171.87
Product Description

Fixed Mounting Plates are solid metal panels that are installed in a side-to-side orientation at the rear of the enclosure onto the back of the frame and can be ordered with the enclosure.

 

Key Features and Benefits
  • Fixed Mounting Plates are solid metal panels that are installed in a side-to-side orientation at the rear of the with the enclosure
  • Adjustable Mounting Plates are solid metal panels that attach in a side-to-side orientation in the middle section of the enclosure and can be adjusted in depth by one-inch increments and are ordered as accessories