Shopping List
Loading...
Loading...
Shopping List
Loading...
Loading...

37075-C04

RMR Wall-Mount Enclosure Fixed Depth Mounting Plate; 20" (508 mm) H x 20" (508 mm) W x 1" (26 mm) D; Black

MSRP $159.85
Width
Height20" (508 mm)
ColorBlack
Product Description

Fixed Mounting Plates are solid metal panels that are installed in a side-to-side orientation at the rear of the enclosure onto the back of the frame and can be ordered with the enclosure.

 

Key Features and Benefits
  • Fixed Mounting Plates are solid metal panels that are installed in a side-to-side orientation at the rear of the with the enclosure
  • Adjustable Mounting Plates are solid metal panels that attach in a side-to-side orientation in the middle section of the enclosure and can be adjusted in depth by one-inch increments and are ordered as accessories